2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

EBS5-8

Expand Table
EN
1/5
Product No.
PN
ROHS
ROHS
TYPE
Material
MA
PCS/BOX
UNIT
Thread
M [mm]
Length
L [mm]
website
WED
1
2
3
4
5
6
7
EBS3-6
YES
EBS
S45C
PCS
3
6
網站
EBS4-6
YES
EBS
S45C
PCS
4
6
網站
EBS5-8
YES
EBS
S45C
PCS
5
8
網站
EBS6-8
YES
EBS
S45C
PCS
6
8
網站
EBS8-10
YES
EBS
S45C
PCS
8
10
網站
EBS10-16
YES
EBS
SCM435
PCS
10
16
網站
EBS12-20
YES
EBS
S45C
PCS
12
20
網站
Vis komprimeret visning (7 konfigurerbare produkter)
ShorttextLow head socket head cap screw
Sidste ændring12.03.2025 05:53:17
Enhed

Klassifikationer

By Categories

Actuating_Elements Actuating Elements
Assembling_Equipment Assembling Equipment
Automation Automation
Automotive Automotive
Automotive_Engineering Automotive Engineering
Ball Ball
Bearing Bearing
Bushing Bushing
Caster Caster
Clamping_Technology Clamping Technology
Cog_Wheel Cog Wheel
Cogging Cogging
Control_Unit Control Unit
Die_Set Die Set
Drilling_Tool Drilling Tool
Drive_Shaft Drive Shaft
Fastening Fastening
Fitting Fitting
Fixture_System Fixture System
Flange Flange
Gear Gear
Gear_Belt Gear Belt
Hinge Hinge
Linear_Technology Linear Technology
Machining_Unit Machining Unit
Magnet Magnet
Metal_Fitting Metal Fitting
Mold_Construction Mold Construction
Nozzle Nozzle
Operational_Safety Operational Safety
Pneumatics Pneumatics
Positioning_System Positioning System
Rolling_Bearing Rolling Bearing
Screwing_Tool Screwing Tool
Shock_Absorber Shock Absorber
Thread_Insert Thread Insert

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

By Countries

TW Taiwan